Caterpillar 259D

Caterpillar 259D

Price
53,300 USD
Year
2016
Working hours
1452 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL06438
Unit Number447852
Catalog NumberCU2449213
Manufacturing Year2016
Hours1452 h
CountryUnited States
LocationDenver/commerce City, CO
Pricing
Price Excluding Tax$53,300
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information**BKT NOT INCL'D IN MACH PRICE**
C3.3B ENGINE
PACKAGE, PERFORMANCE, (H2)
INCLUDES: STANDARD FLOW
DUAL SELF LEVEL
FILM, RIDE CONTROL, ANSI
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
RADIO READY
DISPLAY, ADVANCED, LCD, CAMERA
PRODUCT LINK, CELLULAR PL641
RUBBER BELT, 2 SPD, D/S IDLER
TRACK,RUBBER,320MM(12.6IN)BLCK
SEAT BELT, 2"
QUICK COUPLER, ELECTRIC
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
LIFTING EYES, FOUR POINT
COUNTERWEIGHT,MACHINE,EXTERNAL
0P0800
AS IS/ AS RECEIVED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • .57 yard
comments, misc. repairs, general remarks
  • Unit in good operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone