Caterpillar 259D

Caterpillar 259D

Price
51,796 USD
Year
2017
Working hours
260 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL12241
Unit NumberE136987
Catalog NumberCU2530444
Manufacturing Year2017
Hours260 h
CountryUnited States
LocationYuma, AZ
Pricing
Price Excluding Tax$51,796
Tax-
Price Including Tax-
Features
Accessories
2 SPEED TRAVEL2 SPEED TRAVEL
Additional InformationAUX HYD
PRODUCT LINK:
ROPS:
SUSPENSION SEAT
TIRE SIZE: 12.6" RUBBER TRACKS
BUCKET: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone