Caterpillar 259D

Caterpillar 259D

Price
50,300 USD
Year
2015
Working hours
873 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL02918
Unit NumberFTL02918
Catalog NumberCU2346338
Manufacturing Year2015
Hours873 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$50,300
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
ELECTRIC COUPLERELECTRIC COUPLER
BLUETOOTHBLUETOOTH
Additional InformationSEAT BELT, 2"
INSTRUCTIONS, ENGLISH
HYDRAULICS, PROPORTIONAL, WT
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
ROPS, ENCLOSED WITH A/C (C3)
DOOR, CAB, GLASS
PACKAGE, PERFORMANCE, (H2)
RIDE CONTROL, NONE
LANE 2 ORDER
PACK, DOMESTIC TRUCK
SEAT,AIR SUSPENSION,CLOTH,HEAT
RUBBER BELT, 2 SPD, D/S IDLER
CONVERSION ARRANGEMENT
FAN, COOLING, DEMAND
RADIO, AM/FM, BLUETOOTH
RETURN TO DIG/WRKTL POSITIONER
DISPLAY, ADVANCED, LCD, CAMERA
QUICK COUPLER, ELECTRIC
TRACK,RUBBER,400MM(15.7IN)BLCK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCab step bent
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date, Sep 2014
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • 1/8
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • N/A
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Needs coolant added
electrical, starting and charging system
  • Good
  • Good
  • FairRight front light needs new bulb
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Notes - UNDERCARRIAGEBushings on both undercarriages may need replacing
Percentage Worn60
comments, misc. repairs, general remarks
  • Belly pan appears to have wetness, unable to determine what type of fluid it is.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone