Caterpillar 259D

Caterpillar 259D

Price
44,500 USD
Year
2015
Working hours
2336 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL03124
Unit NumberFTL03124
Catalog NumberCU2548767
Manufacturing Year2015
Hours2336 h
CountryUnited States
LocationChattanooga, TN
Pricing
Price Excluding Tax$44,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationPACKAGE, PERFORMANCE, (H1)
HYDRAULICS, PROPORTIONAL, WT
FILM, RIDE CONTROL, ANSI
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
RADIO, AM/FM, BLUETOOTH
DISPLAY, ADVANCED, LCD, CAMERA
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
QUICK COUPLER, MANUAL
FAN, COOLING, STANDARD
CONVERSION ARRANGEMENT
259D CTL TIER 4 FINAL HRC
LANE 2 ORDER
INSTRUCTIONS, ANSI, USA
TRACK,RUBBER,320MM(12.6IN)BLCK
SHIPPING/STORAGE PROTECTION
INSTRUCTIONS, ENGLISH
PACK, DOMESTIC TRUCK
ADVANCED DISPLAY
CAB
RADIO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone