Caterpillar 259D

Caterpillar 259D

Price
54,602 USD
Year
2014
Working hours
880 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL01805
Unit Number70215
Catalog NumberCU4269980
Manufacturing Year2014
Hours880 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$54,602
Tax (10%)$5,460
Price Including Tax$60,062
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

320MM TRACKS
ELECTRIC QUICK COUPLER,
NEW MP BUCKET
REAR VIEW CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone