Caterpillar 259D

Caterpillar 259D

Price
47,500 USD
Year
2016
Working hours
487 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL10041
Unit NumberFTL10041
Catalog NumberCU4313251
Manufacturing Year2016
Hours487 h
CountryUnited States
LocationSalem, IL
Pricing
Price Excluding Tax$47,500
Tax-
Price Including Tax-
Features
Additional InformationSEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
LANE 2 ORDER
FAN, COOLING, DEMAND
ROPS, ENCLOSED WITH A/C (C3)
PACK, DOMESTIC TRUCK
RIDE CONTROL, NONE
LIGHTS, HALOGEN
DISPLAY, ADVANCED, LCD
PACKAGE, PERFORMANCE, (H2)
CONVERSION ARRANGEMENT
RADIO READY
SEAT,AIR SUSPENSION,CLOTH,HEAT
RUBBER BELT, 2 SPD, D/S IDLER
SERIALIZED TECHNICAL MEDIA KIT
BATTERY, HEAVY DUTY, 850 CCA
TRACK,RUBBER,400MM(15.7IN)BLCK
INSTRUCTIONS, ANSI, USA
QUICK COUPLER, ELECTRIC
DOOR, CAB, GLASS
CONTROL, ISO, PROP, WT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCab step bent
  • No
  • No
  • N/A
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • N/A
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds new rubber seal for front window
  • Good
  • Good
  • Good
  • Good
  • GoodAug 2016
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • 1/3
  • N/A
engine
  • FairPrimary needs to be blown out with air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N/A
  • N
  • White for 20 seconds upon starting
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/A
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • N/A
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/A
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/A
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • FairNeeds new pins and bushings
  • Good
  • Good
  • N/A
  • N/A
  • N/A
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
NotesN/A
Notes - UNDERCARRIAGEN/A
Notes - UNDERCARRIAGE 1N/A
Percentage Worn25%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone