Caterpillar 259D C3-H2

Caterpillar 259D C3-H2

Price
64,300 USD
Year
2017
Working hours
118 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D C3-H2
CategorySkid Steer Loaders
Serial NumberFTL12996
Unit NumberLKC02328U
Catalog NumberCU2563072
Manufacturing Year2017
Hours118 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$64,300
Tax-
Price Including Tax-
Features
Additional InformationCERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, HALOGEN
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRICED 10/03/17 DA(ELEC QC)
PRODUCT LINK, CELLULAR PL240
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,320MM(12.6IN)BLCK
BATTERY, HEAVY DUTY, 850 CCA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone