Caterpillar 259D C3-H2

Caterpillar 259D C3-H2

Price
61,700 USD
Year
2015
Working hours
369 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D C3-H2
CategorySkid Steer Loaders
Serial NumberFTL07190
Unit NumberLKC01806
Catalog NumberCU2309169
Manufacturing Year2015
Hours369 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$61,700
Tax-
Price Including Tax-
Features
Additional InformationCONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRICED NEW
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK,RUBBER,320MM(12.6IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone