Caterpillar 259D 2AIH

Caterpillar 259D 2AIH

Price
40,000 USD
Year
2015
Working hours
1467 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D 2AIH
CategorySkid Steer Loaders
Serial NumberFTL04461
Unit NumberUE4948
Catalog NumberCU4345546
Manufacturing Year2015
Hours1467 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$40,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
AM FM RADIOAM FM RADIO
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information*PACKAGE, PERFORMANCE, (H2)
SHIPPING/STORAGE PROTECTION
INSTRUCTIONS, ENGLISH
*CONVERSION ARRANGEMENT
LANE 1 ORDER
*HEATER, ENGINE COOLANT, 120V
*ROPS, ENCLOSED WITH A/C (C3)
*RADIO READY
INSTRUCTIONS, ANSI, USA
*HYDRAULICS, PROPORTIONAL, WT
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*DOOR, CAB, GLASS
*DISPLAY, ADVANCED, LCD
*QUICK COUPLER, ELECTRIC
*SEAT BELT, 2"
TRACK,RUBBER,400MM(15.7IN)BLCK
*RUBBER BELT, 2 SPD, D/S IDLER
*RIDE CONTROL, NONE
*259D CTL TIER 4 FINAL HRC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairscratches/concrete splatter
  • Good
  • Good
  • Good
  • Good
  • Goodbent slightly
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Fairdoes not blow cold
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • ok
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • none
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Goodinsulation on coupler hoses tearing
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Fairneeds flip
  • Good
  • Good
  • Good
  • 74"
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGoodsmall cuts
Percentage Worn40
Track / Belt Width18"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PATTEN INDUSTRIES, INC.See InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone