Caterpillar 259B3

Caterpillar 259B3

Price
34,500 USD
Year
2012
Working hours
3185 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259B3
CategorySkid Steer Loaders
Serial NumberYYZ03949
Unit Number456551
Catalog NumberCU4321051
Manufacturing Year2012
Hours3185 h
CountryUnited States
LocationGypsum, CO
Pricing
Price Excluding Tax$34,500
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
ENGINEENGINE
Additional Information0P0800/ 3185 / 07/11/18
DOOR, CAB, GLASS
AS IS / AS RECEIVED
QUICK COUPLER, HYDRAULIC
2012 CATERPILLAR 259B3 SKIDSTEER
TRACK, NARROW, 320MM
ENGINE,TIER4 INTERIM COMPLIANT
BELT, SEAT, 2" SUSPENSION
BUCKET-GP 72" BOCE W/TEETH
SELF-LEVELING
CONTROL, 2SPD, PROP AUX, DLX
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
ROPS, ENCLOSED WITH A/C (C3)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorFront door glass cracked
  • Good
  • PoorRight joy stick seeping oil
  • Good
  • Good
  • PoorAug 12
  • PoorCracked
  • Good
  • PoorNot working
  • Yes
  • No
  • No
  • No
  • Yes
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorWorn
  • Good
  • Good
  • Good
  • 72”
comments, misc. repairs, general remarks
  • Unit in operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone