Caterpillar 259B3

Caterpillar 259B3

Price
24,000 USD
Year
2011
Working hours
3591 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259B3
CategorySkid Steer Loaders
Serial NumberYYZ00526
Unit NumberUTR00149
Catalog NumberCU4411121
Manufacturing Year2011
Hours3591 h
CountryUnited States
LocationWhitehall, PA
Pricing
Price Excluding Tax$24,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
SELF LEVELINGSELF LEVELING
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBUCKET STEP BENT
  • No
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • PoorFAN INOP
  • Good
  • Good
  • Good
  • PoorFAN INOP
  • Good
  • Good
  • Good
  • PoorOPS SEAT TORN
  • Good
  • Good
  • Yes
  • NoOPS MANUAL DAMAGED
  • Yes
engine
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • GoodWIRING ON ELECTRICAL PLUG DAMAGED
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • GoodMANUAL COUPLER
  • 72"
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
SprocketGoodworn approx 50%
Track / Belt ConditionFairGOOD / FAIR CONDITION
Track / Belt WidthGOOD / FAIR CONDITION APPROX 50%
comments, misc. repairs, general remarks
  • INSPECTED 9/25/18 @ 3517.9 HRS
  • AUX HYD W/ ELEC
  • PRODUCT LINK (WORKING)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Andrew Chin
Telephone:732 261 6404
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone