Caterpillar 259B3

Caterpillar 259B3

Price
34,500 USD
Year
2011
Working hours
1013 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259B3
CategorySkid Steer Loaders
Serial NumberYYZ01709
Unit NumberUM63589
Catalog NumberCU4360013
Manufacturing Year2011
Hours1013 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$34,500
Tax-
Price Including Tax-
Features
Accessories
BUCKETBUCKET
Additional Information*259B3 COMPACT TRACK LOADER
*BELT, SEAT, 2" SUSPENSION
*CONTROL, 2SPD, PROP AUX, DLX
*CONVERSION ARRANGEMENT
*ENGINE,TIER4 INTERIM COMPLIANT
*FAN, COOLING, STANDARD
*QUICK COUPLER, MANUAL
*ROPS, OPEN (C1)
*SELF-LEVELING
*TRACK, NARROW, 320MM
2 SPEED
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PROTECTION,SHIP&STORE STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone