Caterpillar 259B3

Caterpillar 259B3

Price
40,000 USD
Year
2013
Working hours
2302 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259B3
CategorySkid Steer Loaders
Serial NumberYYZ05748
Unit Number459917
Catalog NumberCU4353032
Manufacturing Year2013
Hours2302 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$40,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800/ 2302 /07/03/18
2013 CATERPILLAR 259B3 MT/LOADER
AS IS / AS RECEVIED
BELT, SEAT, 2" SUSPENSION
BUCKET-GP,72" W/EDGE
CONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
ENGINE,TIER4 INTERIM COMPLIANT
FAN, COOLING, STANDARD
HYDRAULICS, HIGH FLOW
QUICK COUPLER, HYDRAULIC
ROPS, ENCLOSED WITH A/C (C3)
SELF-LEVELING
TRACK, NARROW, 320MM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
general appearance
  • Engine door latch broken not locking , door flys open
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodClosed cab
safety items
  • No
  • No
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • PoorFan not working
  • Good
  • Good
  • Good
  • GoodReplaced 7/03/18
  • Goodnew cusions 07/03/18
  • Good
  • Good
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNot working
  • No
  • Yes
  • Yes
engine
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
cooling system
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Goodbroken lights replaced 07/03/18
  • Good
  • Good
  • Good
  • No
  • No
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • PoorHole ripped in bottom
  • Good
  • Good
  • GoodREplaced 07/03/18
  • Good
  • FairLose side play
  • Good
  • PoorPins and bushings worn
  • 72”
comments, misc. repairs, general remarks
  • Unit in operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone