Quick Search

CAT 259D

CAT 259D

Year
2018
Working hours
1,804 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT 259D
Quinn Company
CategorySkid Steer Loaders
Serial NumberFTL15407
Unit NumberCCU000921
Catalog Number10053593
Year2018
Hours1,804 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax60,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
***DEALER TRADE FROM PETERSON******DEALER TRADE FROM PETERSON***
TRACK, RUBBER BELTTRACK, RUBBER BELT
CONTROL, ISO, PROP, WTCONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENTCONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCDDISPLAY, ADVANCED, LCD
FAN, COOLING, DEMANDFAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USAINSTRUCTIONS, ANSI, USA
LIGHTS, HALOGENLIGHTS, HALOGEN
PRODUCT LINK, CELLULAR PL240PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUALQUICK COUPLER, MANUAL
RIDE CONTROL, NONERIDE CONTROL, NONE
ROPS, OPEN (C1)ROPS, OPEN (C1)
LANE 2 ORDERLANE 2 ORDER
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
BATTERY, HEAVY DUTY, DISCBATTERY, HEAVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)CERTIFICATION ARR, (US/CANADA)
PACKAGE, PERFORMANCE, (H2)PACKAGE, PERFORMANCE, (H2)
RUBBER BELT, 2 SPD, D/S IDLERRUBBER BELT, 2 SPD, D/S IDLER
SEAT, SUSPENSION, VINYLSEAT, SUSPENSION, VINYL
TRACK,RUBBER,320MM(12.6IN)BLCKTRACK,RUBBER,320MM(12.6IN)BLCK
Additional information***DEALER TRADE FROM PETERSON***
BATTERY, HEAVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, HALOGEN
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 3"
SEAT, SUSPENSION, VINYL
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,320MM(12.6IN)BLCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • GOOD
  • Good
  • Good
gauges, operator station, console
1200
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • ________
  • FLL
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodELEC TYPE
  • Good
  • Good
  • Good06/2023
  • Good
  • Good
engine
800
  • No
  • No
  • YesEPA 2017 RED TAG # TU9R36
  • Yes
  • No
  • No
  • No
  • No
  • RED
  • OK
  • OK
  • OK CLEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • .57YDS
  • K28088
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage WornNEW
Track / Belt Width121/2"
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • PM 4 @ 1800
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering