Caterpillar 257D

Caterpillar 257D

Price
27,501 USD
Year
2015
Working hours
1778 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 257D
CategorySkid Steer Loaders
Serial NumberEZW00959
Unit NumberEZW959-A
Catalog NumberCU4395214
Manufacturing Year2015
Hours1778 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$27,501
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
SELF LEVELINGSELF LEVELING
Additional InformationCONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
OROPS, STD FLOW HYD, BKT, MQC, SELF LVL, PRODUCT LINK, 15" BELT
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • FairCAB STEP BENT
  • Good
  • GoodMINOR SCRATCHES, TOUCHED UP IN SPOTS BY BUCKET AND TRACKS
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • GoodBOTTOM VINYL HAS BURN SPOTS, HEATED AIR SUSPENSION SEAT
  • Good11/2014
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesSLIGHT NORMAL
  • Yes
  • No
  • No
  • No
  • RED
  • POWERED BY CAT C3.3B DIESEL
  • GOOD
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • FairLEFT HAS VISIBLE WEAR
  • Good
  • Good
  • FairR&L VISIBLE WEAR
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • GoodBUCKET PIVOT AND TILT CYLINDER ROD END P/B WORN SLIGHT
  • GoodMECHANICAL WEDGE STYLE
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Percentage Worn~85% TREAD REMAINING
Track / Belt Width15” WIDE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone