Caterpillar 257D

Caterpillar 257D

Price
45,000 USD
Year
2014
Working hours
1251 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 257D
CategorySkid Steer Loaders
Serial NumberEZW00414
Unit NumberMA24238
Catalog NumberCU2521450
Manufacturing Year2014
Hours1251 h
CountryUnited States
LocationDickinson, ND
Pricing
Price Excluding Tax$45,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information15" TRACK BELTS @ 50%
78" GP BUCKET, BOCE
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
QUICK COUPLER, ELECTRIC
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPEED
2014 CAT 257D
TRADE-HAUGEN LANDSCAPING
(ADAM CAMPBELL - FAR)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
general appearance
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Cat ELC
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone