Caterpillar 257D

Caterpillar 257D

Price
44,500 USD
Year
2015
Working hours
1163 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 257D
CategorySkid Steer Loaders
Serial NumberEZW01210
Unit NumberMA25027
Catalog NumberCU4364325
Manufacturing Year2015
Hours1163 h
CountryUnited States
LocationDevils Lake, ND
Pricing
Price Excluding Tax$44,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information2 SPEED CONTROL
15.7" TRACKS @ 50%
78" CAT BUCKET W/BOCE
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
PACKAGE, PERFORMANCE, (H2)
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
QUICK COUPLER, ELECTRIC
RUBBER BELT, 2 SPEED
SEAT BELT, 3"
2015 CAT 257D
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Percentage Worn50
Track / Belt Width15.7
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone