Caterpillar 257D

Caterpillar 257D

Price
34,500 USD
Year
2015
Working hours
1304 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 257D
CategorySkid Steer Loaders
Serial NumberEZW01347
Unit NumberEQ074697
Catalog NumberCU4324146
Manufacturing Year2015
Hours1304 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$34,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
PILOT CONTROLPILOT CONTROL
Additional Information257
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • FairRear bumper scratched.
  • GoodOROPS
  • Good
  • FairRear door dented
  • Good
  • Good
  • Good
  • GoodNormal scratches.
  • GoodRear door grill minor dents
  • Good
  • GoodNew front cab step installed.
  • No
  • YesEngine and coolant samples pulled 10May18 @ 1304 hours.
  • Overall good appearance
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeat heater switch broken / back lever inop
  • Good
  • Yes
  • Yes
  • YesCD.
  • Yes
  • 3/4
  • No back up camera
engine
  • GoodBoth new air filters installed @ 1304 hours.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red.
  • Engine runs well. 250pm performed 10May18 @ 1304 hours.
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • GoodAll lights working well.
  • Good
  • Good
  • No
  • No
  • Starts & charges well
hydraulics
  • GoodFront bucket float and leveler working well.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well.
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • GoodTop of dozer edge hs dent.
  • Good
  • GoodLower pins/bushings have some wear
  • Good
  • FairCaterpillar manual coupler Has some wear & rt. locking lever broken
  • GoodNew teeth.
  • 66"
  • 65SSmp006653.
  • Good bucket.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
NotesGood U/C.
Percentage WornApprox. 25% worn
Track / Belt WidthGood 15" Rubber Belts
comments, misc. repairs, general remarks
  • Inspection performed 11May18 @ 1304 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone