Caterpillar 257D

Caterpillar 257D

Price
34,500 USD
Year
2014
Working hours
1136 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 257D
CategorySkid Steer Loaders
Serial NumberEZW00289
Unit Number161305750
Catalog NumberCU2034079
Manufacturing Year2014
Hours1136 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$34,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
PILOT CONTROLPILOT CONTROL
Additional Information257D MTL TIER 4 FINAL HRC
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, STANDARD
HYDRAULICS, PROPORTIONAL
LANE 2 ORDER
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 1 SPEED
SEAT BELT, 2
SEAT, SUSPENSION, VINYL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Overall good appearance
  • YesEngine and coolant samples @ 1137 hours.
  • No
  • GoodNew front cab step installed.
  • Good
  • Good
  • GoodNormal scratches to paint and decals.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOROPS
  • GoodRear bumper has scratches.
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • GoodNew dome light.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNew seat belt installed 14June18 @ 1137 hours.
  • Good
  • Good
  • Yes
  • Yes
  • YesCD.
  • Yes
  • Full
  • No cab radio or rear camera installed
engine
  • GoodBoth new air filters @ 1137 hours.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Engine runs well / 250pm 14June18 @ 1137 hours.
  • Normal
  • Normal
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • GoodAll lights working.
  • Good
  • Good
  • Good
  • No
  • No
  • Starts & charges well
hydraulics
  • GoodFront bucket float and leveler working well.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • GoodCaterpillar manual coupler.
  • Fair
  • 72" Caterpillar
  • A4169MP20103.
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersFair
RollerFair
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Percentage WornApprox. 35% overall
Track / Belt Width15" Rubber Belt
comments, misc. repairs, general remarks
  • Inspection performed 14June18 @ 1137 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone