Caterpillar 257D

Caterpillar 257D

Price
41,500 USD
Year
2015
Working hours
477 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 257D
CategorySkid Steer Loaders
Serial NumberEZW01223
Unit NumberEQ004443
Catalog NumberCU2230247
Manufacturing Year2015
Hours477 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$41,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
PILOT CONTROLPILOT CONTROL
Additional Information257D MTL TIER 4 FINAL HRC
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, STANDARD
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 1 SPEED
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • GoodOROPS
  • Good
  • GoodMinor rear door grill ding.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes@ 475 hours.
  • Overall good appearance
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft side arm rest lower than the right when lowered.
  • Good
  • Yes
  • Yes
  • YesCD.
  • Yes
  • Full
  • No cab radio or rear camera installed
engine
  • GoodBoth new air filters @ 475 hours.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well / 500pm performed 12June18 @ 475 hours.
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • GoodAll lights working well.
  • Good
  • Good
  • No
  • No
  • Starts & charges well
hydraulics
  • GoodFront bucket float and leveler working well.
  • Good
  • Good
  • Operates well
  • No
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Overall good. Plate on back of bucket bent
  • MP Bucket
  • Fair
  • GoodMinor wear / Caterpillar manual coupler.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesOverall good U/C
Percentage WornApprox. 25% worn
Track / Belt Width15"
Track / Belt ConditionGoodSome cosmetics
SprocketGood
Roller FrameGood
RollerGood
IdlersGood
comments, misc. repairs, general remarks
  • Inspection performed 13June18 @ 478 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone