Caterpillar 257B3

Caterpillar 257B3

Price
28,500 USD
Year
2013
Working hours
1404 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 257B3
CategorySkid Steer Loaders
Serial NumberB7H02242
Unit NumberB7H2242
Catalog NumberCU4324377
Manufacturing Year2013
Hours1404 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$28,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
PILOT CONTROLPILOT CONTROL
AMICSAMICS
Additional Information2 SPEED TRAVEL
AIR CONDITIONER
AMICS
AUXILIARY HYDRAULICS
BUCKET
COUPLER, HYDRAULIC
EROPS
HEATER / DEFROSTER
HYDRAULICS, STANDARD FLOW
LIGHTING
PILOT CONTROL
PRODUCT LINK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • FairCab door is twisted it sags and doesn’t shut all the way. Door shock also missing.
  • Good
  • Good
  • Good
  • FairLeft side is bent a little.
  • Good
  • Good
  • Good
  • FairMinor fading has scratches and surface rust and some peelinf at loader arm.
  • GoodPlastic inside cab is dirty.
  • Good
  • Fair
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairBottom cushion has a small rip.
  • Good
  • Good
  • YesInoperable.
  • Yes
  • No
  • Yes
  • Yes
  • 3/4 Tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairLeft rear upper lens busted.
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • FairLooks like suction line is leaking at tank possibly just the clamp is loose.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • 48” Pallet Forks.
tandems/gears/bearings/chains
  • GoodShow normal wear.
  • Good
  • Good
  • GoodShow normal wear.
  • GoodShow normal wear.
  • Good
  • Good
  • Good
bucket
  • GoodShows normal wear.
  • Good
  • GoodShow normal wear.
  • FairShows normal wear and has a flip left which is ready.
  • Good
  • FairAll P&B have very little movement.
  • Good
  • 72” Bkt, bucket only, forks in photos not included.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGoodShow normal wear and have minor chunking.
RollerGoodShow normal wear and have some minor chunking.
Roller FrameGood
SprocketGoodShow normal wear.
Track / Belt ConditionGood15” Rubber Tracks with minor abrasions 70% Remaining.
NotesU/C 70% Remaining
comments, misc. repairs, general remarks
  • Light,Cab door,Service and Clean
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone