Caterpillar 249D

Caterpillar 249D

Price
44,000 USD
Year
2015
Working hours
61 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 249D
CategorySkid Steer Loaders
Serial NumberGWR00259
Unit NumberGWR00259
Catalog NumberCU2497678
Manufacturing Year2015
Hours61 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$44,000
Tax-
Price Including Tax-
Features
Additional InformationFAN, COOLING, DEMAND
BATTERY, HEAVY DUTY, DISC
PRODUCT LINK, CELLULAR PL641
CONTROL, ISO, PROP, WT
INSTRUCTIONS, ANSI, USA
DOOR, CAB, GLASS
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
PACKAGE, PERFORMANCE, (H2)
RUBBER BELT, 1 SPD, D/S IDLER
TRACK,RUBBER,400MM(15.7 IN)BAR
SEAT,AIR SUSPENSION,CLOTH,HEAT
RADIO, AM/FM, BLUETOOTH
CONVERSION ARRANGEMENT
HEATER, ENGINE BLOCK, 120V
RETURN TO DIG/WRKTL POSITIONER
INSTRUCTIONS, ENGLISH
SEAT BELT, 2"
LANE 2 ORDER
RIDE CONTROL, NONE
PACK, DOMESTIC TRUCK
ROPS, ENCLOSED WITH A/C (C3)
QUICK COUPLER, ELECTRIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • undercarriage
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date, Jul 2015
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • 3/8
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • N/A
  • No
  • No
  • Red
  • N
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Percentage Worn10
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone