Caterpillar 249D

Caterpillar 249D

Price
42,000 USD
Year
2016
Working hours
810 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 249D
CategorySkid Steer Loaders
Serial NumberGWR01162
Unit NumberGWR01162
Catalog NumberCU4319327
Manufacturing Year2016
Hours810 h
CountryUnited States
LocationJoplin, MO
Pricing
Price Excluding Tax$42,000
Tax-
Price Including Tax-
Features
Additional InformationROPS, ENCLOSED WITH A/C (C3)
FAN, COOLING, DEMAND
LANE 2 ORDER
DOOR, CAB, GLASS
RIDE CONTROL, NONE
PACK, DOMESTIC TRUCK
INSTRUCTIONS, ANSI, USA
QUICK COUPLER, ELECTRIC
CONVERSION ARRANGEMENT
PACKAGE, PERFORMANCE, (H2)
SEAT,AIR SUSPENSION,CLOTH,HEAT
SEAT BELT, 2"
LIGHTS, HALOGEN
HEATER, ENGINE BLOCK, 120V
DISPLAY, ADVANCED, LCD, CAMERA
TRACK,RUBBER,400MM(15.7 IN)BAR
RETURN TO DIG/WRKTL POSITIONER
BATTERY, HEAVY DUTY, DISC
RUBBER BELT, 1 SPD, D/S IDLER
CONTROL, ISO, PROP, WT
SERIALIZED TECHNICAL MEDIA KIT
RADIO READY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • YesLight cleaning of cab interior.
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 3/4
engine
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red CAT ELC
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Forks. Slight damage to fork rack
tandems/gears/bearings/chains
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
bucket
  • Fair
  • Good
  • Good
  • FairHas not been flipped
  • Good
  • Good
  • Good
  • .57 cubic yards
  • 72” smooth bucket
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersFair
RollerFair
Roller FrameGood
SprocketFair
Track / Belt ConditionFairLeft track has a deep cut on roller side
Notes - UNDERCARRIAGESprockets, idlers and rollers appear original but in fair condition.
Percentage Worn50%
Track / Belt Width15.5”
comments, misc. repairs, general remarks
  • Machine and attachments are in overall good condition. All machine systems function correctly.
  • Tread depth on tracks have roughly 50% life remaining. Left track has a deep cut on roller side.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone