Caterpillar 249D

Caterpillar 249D

Price
49,000 USD
Year
2015
Working hours
428 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 249D
CategorySkid Steer Loaders
Serial NumberGWR00233
Unit Number456537
Catalog NumberCU4307386
Manufacturing Year2015
Hours428 h
CountryUnited States
LocationDenver/commerce City, CO
Pricing
Price Excluding Tax$49,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information*NO BUCKET/OR ATTACHMENTS
2015 CATERPILLAR 249D SKIDSTEER
249D CTL
249D CTL DCA2
AS IS / AS RECEIVED
BATTERY, 880CCA,HD
BELT, SEAT, 2"
CAB, (A/C), (C3)
DISPLAY, ADV, LCD
DOOR, CAB, GLASS
FAN, COOLING, DMND
HEATER, ENGINE BLOCK, 120V
HYDRAULICS, PRO WT
PKG, PERF, (H2
QUICK COUPLER, ELE
RADIO READY
SEAT, AIR SUSP,VIN
RIDE CONTROL, NONE
RUBBER BELT, 1SPD
TRK, RBR, 320MM
USED PURCHASE/ C. BARRIOT
0P0800/ 428 / 03/19/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone