Caterpillar 249D

Caterpillar 249D

Price
43,000 USD
Year
2015
Working hours
1170 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 249D
CategorySkid Steer Loaders
Serial NumberGWR00152
Unit NumberGWR00152
Catalog NumberCU2553734
Manufacturing Year2015
Hours1170 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$43,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 1 ORDER
INSTRUCTIONS, ANSI, USA
TRACK,RUBBER,320MM(12.6IN)BLCK
INSTRUCTIONS, ENGLISH
CAROLINA CDC - - AVAILABILITY
SHIPPING/STORAGE PROTECTION
249D
ADV DISPLAY
EROPS
12" TRACK
STD FLOW
67HP
EQUIPPED WITH CAT PRODUCT LINK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone