Caterpillar 249D

Caterpillar 249D

Price
39,900 USD
Year
2017
Working hours
118 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 249D
CategorySkid Steer Loaders
Serial NumberGWR01588
Unit Number16NE2708
Catalog NumberCU4339628
Manufacturing Year2017
Hours118 h
CountryUnited States
LocationSimonton, TX
Pricing
Price Excluding Tax$39,900
Tax-
Price Including Tax-
Features
Additional InformationPACK, DOMESTIC TRUCK
BATTERY, 850 CCA, HEAVY DUTY
SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
TRACK,RUBBER,400MM(15.7 IN)BAR
ROPS, OPEN (C1)
PACKAGE, PERFORMANCE, (H2)
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
CERTIFICATION ARR, (US/CANADA)
SEAT BELT, 2"
INSTRUCTIONS, ANSI, USA
RIDE CONTROL, NONE
SERIALIZED TECHNICAL MEDIA KIT
CONTROL, ISO, PROP
QUICK COUPLER, MANUAL
FAN, COOLING, DEMAND
LIGHTS, HALOGEN
PRODUCT LINK, CELLULAR PL641
SEAT,AIR SUSPENSION,VINYL,HEAT
RUBBER BELT, 1 SPD, D/S IDLER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Kris Jordan
Telephone:+1 936 632 6775
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone