Caterpillar 249D

Caterpillar 249D

Price
59,100 USD
Year
2016
Working hours
412 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 249D
CategorySkid Steer Loaders
Serial NumberGWR00813
Unit Number15N79160
Catalog NumberCU2359128
Manufacturing Year2016
Hours412 h
CountryUnited States
LocationMonroe, WA
Pricing
Price Excluding Tax$59,100
Tax-
Price Including Tax-
Features
Additional InformationSHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7 IN)BAR
BATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C0)
RUBBER BELT, 1 SPD, D/S IDLER
SEAT BELT, 2"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone