Caterpillar 247B3LRC

Caterpillar 247B3LRC

Price
30,700 USD
Year
2013
Working hours
2809 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 247B3LRC
CategorySkid Steer Loaders
Serial NumberKB300165
Unit Number100010747
Catalog NumberCU2543760
Manufacturing Year2013
Hours2809 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$30,700
Tax (10%)$3,070
Price Including Tax$33,770
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM RADIOAM FM RADIO
Additional Information4 IN 1 MP CAT BUCKET
AIR INTAKE PRE-CLEANER
GOOD CLEAN RUBBER TRACKS 80% GOOD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone