Caterpillar 247B3

Caterpillar 247B3

Price
25,500 USD
Year
2012
Working hours
3324 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 247B3
CategorySkid Steer Loaders
Serial NumberTSL01161
Unit NumberUM63144
Catalog NumberCU2377879
Manufacturing Year2012
Hours3324 h
CountryUnited States
LocationRedmond, OR
Pricing
Price Excluding Tax$25,500
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional Information*247B3 MULTI TERRAIN LOADER
*BATTERY, STANDARD, 650 CCA
*BELT, SEAT, 2" SUSPENSION
*CONTROL, PROP AUX, DELUXE
*CONVERSION ARRANGEMENT
*ENGINE,TIER4 INTERIM COMPLIANT
*FAN, COOLING, STANDARD
*QUICK COUPLER, MANUAL
*ROPS, OPEN (C1)
*SELF-LEVELING
72" GP BUCKET
KIT, WT ELECTRICAL CO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone