Caterpillar 246D

Caterpillar 246D

Price
37,500 USD
Year
2015
Working hours
935 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF01541
Unit Number460269
Catalog NumberCU4349724
Manufacturing Year2015
Hours935 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$37,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationTIRES, 12 X16.5
HYDRAULICS, PROPORTIONAL
PACKAGE, PERFORMANCE (H2)
INCLUDES: STANDARD FLOW
QUICK COUPLER, ELECTRIC
ROPS, ENCLOSED WITH A/C (C3)
HEATER, ENGINE COOLANT, 120V
72" BUCKET
DUAL SELF LEVEL
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
ONE SPEED WITH RIDE CONTROL
DISPLAY, BASIC, ANTI-THEFT
BATTERY,XTRA HVY DUTY 1000 CCA
CAT CERTIFIED USED
RADIO READY
935 GD 1/7/19
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red - ELC
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 74” BOCE
  • A4167BK21444
tires
  • No
  • No
  • 12x16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front70NoNoNo
Left Rear70NoNoNo
Right Front70NoNoNo
Right Rear70NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone