Caterpillar 246D

Caterpillar 246D

Price
27,000 USD
Year
2015
Working hours
627 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF02109
Unit NumberBYF2109
Catalog NumberCU4339411
Manufacturing Year2015
Hours627 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$27,000
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
ONE SPEED
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H1)
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
SHIPPING/STORAGE PROTECTION
TIRES, 12/16.5 CAT 10PR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodpaint is a little fade, some light scratches
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Safety items are in place and function as they should.
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSeat belt is functional but out of date.
  • GoodVinyl seat, no rips or tears
  • Good
  • Yes
  • Yes
engine
  • Good
  • Goodnormal wear no visible issues
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine starts and runs good. Good throttle response, No abnormal noises.no visible leaks.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Coolant level is correct, No visible leaks at this time. Normal wear on all of the components.No visible issues at this time.
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Electrical components are in place and function as they.
hydraulics
  • GoodSome abrasions on the hoses
  • Goodslight slack nothing excessive. No visible leaks
  • Good
  • Good
  • Good
  • Goodslight slack nothing excessive. No visible leaks
  • No
  • Hydraulic system functions as it should. No abnormal noises or visible leaks. All functions appear to be working properly.
tandems/gears/bearings/chains
  • Good
  • Goodnormal wear on the axles, no visble issues or leaks, no abnormal noise.
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodslight slack nothing excessive. No visible leaks
  • Good
  • 66" bucket
tires
  • Tires will average about 30% some small cuts in the tread.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone