Caterpillar 246D

Caterpillar 246D

Price
38,500 USD
Year
2014
Working hours
2110 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF00541
Unit NumberMJ004165
Catalog NumberCU4342755
Manufacturing Year2014
Hours2110 h
CountryUnited States
LocationBismarck, ND
Pricing
Price Excluding Tax$38,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
Additional InformationBATTERY,XTRA HVY DUTY 1000 CCA
BUCKET-GP, 74", BOCE
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR ... HOURS
QUICK COUPLER, ELECTRIC
PACKAGE, PERFORMANCE, (H3)
RADIO, AM/FM, BLUETOOTH
SEAT BELT, 3"
FILM, RIDE CONTROL, ANSI
TWO SPEED WITH RIDE CONTROL
TIRES, 12/16.5 CAT 10PR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • No
  • No
  • Goodbucket step and loader frame step bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairminor damage to front lip of cab
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
engine
  • No
  • No
  • ELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Fair
tires
  • No
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontPower King17No
Left RearPower King16No
Right FrontPower King17No
Right RearPower King16No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone