Caterpillar 246D

Caterpillar 246D

Price
32,600 USD
Year
2015
Working hours
610 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF02365
Unit Number5CR5864
Catalog NumberCU2378150
Manufacturing Year2015
Hours610 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$32,600
Tax-
Price Including Tax-
Features
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE - WORK READY

246D 2015
BATTERY,XTRA HVY DUTY 1000 CCA
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
DUAL SELF LEVEL
FLOW
HEATER, ENGINE COOLANT, 120V
HYDRAULIC CONTROLS - STANDARD
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
ONE SPEED
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE (H2)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
STANDARD FLOW - 23 GPM (87 LPM)
TIRES, 12/16.5 CAT 10PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone