Caterpillar 246D

Caterpillar 246D

Price
59,900 USD
Year
2016
Working hours
135 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF03095
Unit NumberEQ098151
Catalog NumberCU4296103
Manufacturing Year2016
Hours135 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding Tax$59,900
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional InformationTIRES, 12/16.5 GA 10PR
TWO SPEED WITH RIDE CONTROL
PACK, DOMESTIC TRUCK
LANE 2 ORDER
INSTRUCTIONS, ANSI, NACD
RADIO READY
246D SSL TIER 4 FINAL HRC
BATTERY, XTRA HVY DUTY, DISC
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
LIGHTS, HALOGEN
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, MANUAL
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
SERIALIZED TECHNICAL MEDIA KIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone