Caterpillar 246D

Caterpillar 246D

Price
52,000 USD
Year
2017
Working hours
681 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF03455
Unit Number449762
Catalog NumberCU2568467
Manufacturing Year2017
Hours681 h
CountryUnited States
LocationCommerce City, CO
Pricing
Price Excluding Tax$52,000
Tax-
Price Including Tax-
Features
Additional Information0P0800/322 MWL 5/10/18
CERTIFICATION ARR, US/CANNADA
DUAL SELF LEVEL
DOOR, CAB, GLASS
INSTRUCTIONS, ANSI, USA
QUICK COUPLER, HYDRAULIC
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD
ROPS, ENCLOSED WITH A/C (C3)
PRODUCT LINK, CELLULAR PL240
PACKAGE, PERFORMANCE, (H2)
BUCKET-GP, BOCE 74"
HEATER, ENGINE COOLANT, 120V
SEAT BELT, 2"
LIGHTS, HALOGEN
INCLUDES:
STANDARD FLOW - 23 GPM (87
CONVERSION ARRANGEMENT
FAN, COOLING, DEMAND
246D SSL TIER 4 FINAL HRC
COUNTERWEIGHT,MACHINE,EXTERN
RADIO READY
SEAT,AIR SUSP. CLOTH,HEAT
TWO SPEED
BATTERY,XTRA HVY DUTY DISC
TIRES, 12/16.5 CAT 10PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone