Caterpillar 246D

Caterpillar 246D

Price
40,000 USD
Year
2016
Working hours
1878 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF02506
Unit Number1142845
Catalog NumberCU2599571
Manufacturing Year2016
Hours1878 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$40,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
BLUETOOTHBLUETOOTH
Additional InformationANTI-THEFT SYSTEM
AUXILIARY HYDRAULICS
AM FM RADIO
2 SPEED TRAVEL
BLUETOOTH
ELECTRIC COUPLER
SELF LEVELING
RIDE CONTROL
BUCKET
HEATER / DEFROSTER
EROPS
ULTRA LOW SULFUR DIESEL FUEL
LIGHTING
HIGH FLOW HYDRAULICS
AIR CONDITIONER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • GoodEnclosed cab
  • Good4 installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesTaken 3-3-2018 @ 1878 hrs
safety items
  • Good
  • Good
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
  • Yes
gauges, operator station, console
  • Good65 ambient - 44 vent
  • Good
  • Good
  • Good
  • Good
  • GoodMonitor
  • Good
  • Good62 ambient - 104 vent
  • Good
  • Good
  • Good1878 hrs
  • GoodInstalled March 2018
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • YesROPS ISO 2008, FOPS ISO 2005
  • N/A
  • 45%
engine
  • GoodServiced 3-3-2018 @ 1878 hrs
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodPerformed service 3-3-2018 @ 1878 hrs
  • Good
  • GoodTurbo
  • No
  • No
  • Yes2015 tier4
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • GoodFloat
  • GoodServiced 3-3-2018 @ 1878 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • FairAsphault built up on bucket
  • Good
  • Good
  • GoodBOE can be turned
  • Good
  • GoodAsphault built up on loader arms
  • GoodElectric coupler
  • 72 inch
  • N/A
comments, misc. repairs, general remarks
  • Retail Good
tires
  • No
  • No
  • 12-16.5 NHS
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBKT Powertrax32NoYesYes
Left RearBKT Powertrax32NoYesYes
Right FrontBKT Powertrax32NoYesYes
Right RearBKT Powertrax33NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone