Caterpillar 246D

Caterpillar 246D

Price
39,500 USD
Year
2015
Working hours
2336 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF01543
Unit Number450100
Catalog NumberCU2499194
Manufacturing Year2015
Hours2336 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$39,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information72" BUCKET
INSTRUCTIONS, ANSI, USA
PACKAGE, PERFORMANCE (H2)
INCLUDES: STANDARD FLOW
DUAL SELF LEVEL
HYDRAULICS, PROPORTIONAL
ONE SPEED WITH RIDE CONTROL
FILM, RIDE CONTROL, ANSI
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
RADIO READY
DISPLAY, BASIC, ANTI-THEFT
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
QUICK COUPLER, ELECTRIC
0P0800/1033.5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone