Caterpillar 246D

Caterpillar 246D

Price
72,400 USD
Year
2014
Working hours
266 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF00544
Unit Number13A19332
Catalog NumberCU2507180
Manufacturing Year2014
Hours266 h
CountryUnited States
LocationAnchorage, AK
Pricing
Price Excluding Tax$72,400
Tax-
Price Including Tax-
Features
Additional Information**END OF CONSIST
BATTERY,XTRA HVY DUTY 1000 CCA
C3.3B ENG SN:8DS0148
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVEL
FILM, RIDE CONTROL, ANSI
H3 PKG CONSIST OF:
HEATER, ENGINE COOLANT, 120V
HIGH FLOW XPS - 32 GPM (120 LPM)
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
OIL, HYDRAULIC, COLD OPERATION
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
ROTATING BEACON
SEAT BELT, 3"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
TWO SPEED WITH RIDE CONTROL
WORKTOOL HARNESS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone