Caterpillar 246D

Caterpillar 246D

Price
36,500 USD
Year
2015
Working hours
602 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF01787
Unit Number440056
Catalog NumberCU2453059
Manufacturing Year2015
Hours602 h
CountryUnited States
LocationHayden, CO
Pricing
Price Excluding Tax$36,500
Tax-
Price Including Tax-
Features
Additional Information0P0800/561 GD 9/10/18
C3.3B ENGINE
PACKAGE, PERFORMANCE, (H3)
ONE SPEED
ROPS, OPEN (C1)
SEAT, SUSPENSION, VINYL
DISPLAY, ADVANCED, LCD
KIT, BACK UP CAMERA
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT BELT, 2"
TIRES, 12/16.5
QUICK COUPLER, MANUAL
BUCKET-GP, BOCE 72"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone