Caterpillar 246D

Caterpillar 246D

Price
34,000 USD
Year
2015
Working hours
709 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF01792
Unit Number440060
Catalog NumberCU2472850
Manufacturing Year2015
Hours709 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$34,000
Tax-
Price Including Tax-
Features
Additional InformationC3.3B ENGINE
PACKAGE, PERFORMANCE, (H3)
ONE SPEED
ROPS, OPEN (C1)
SEAT, SUSPENSION, VINYL
DISPLAY, ADVANCED, LCD
KIT, BACKUP CAMERA
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT BELT, 2"
QUICK COUPLER, MANUAL
BUCKET-GP, BOCE 72"
0P0800/709 GD 9/26/18
KIT, WINDOW, SIDES ORD
HI FLOW XPS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone