Caterpillar 246D

Caterpillar 246D

Price
45,000 USD
Year
2017
Working hours
377 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF03277
Unit NumberMA24619
Catalog NumberCU4267488
Manufacturing Year2017
Hours377 h
CountryUnited States
LocationSioux Falls, SD
Pricing
Price Excluding Tax$45,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
Additional InformationBATTERY,XTRA HVY DUTY 1000 CCA
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
LIGHTS, HALOGEN
PACKAGE, PERFORMANCE, (H3)
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
QUICK COUPLER, ELECTRIC
SEAT BELT, 3"
TWO SPEED WITH RIDE CONTROL
2017 CAT 246D
RADIO, AM/FM, BLUETOOTH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone