Caterpillar 246D

Caterpillar 246D

Price
28,000 USD
Year
2015
Working hours
1909 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF02193
Unit NumberBYF2193
Catalog NumberCU4347549
Manufacturing Year2015
Hours1909 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$28,000
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
ONE SPEED
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H1)
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
SHIPPING/STORAGE PROTECTION
TIRES, 12/16.5 CAT 10PR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairpaint is worn
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Yes
  • No
  • No
  • Safety items are in place. Decals need to be replaced.
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSeat is functional but out of date.
  • GoodVinyl seat, no rips or tears.
  • Good
  • Yes
  • Yes
engine
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Red
  • Engine starts easily, runs and sounds good, no abnormal noises. No visible leaks.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cooling system is functional. Normal wear on the components
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • electrical system components are in place and functional.
hydraulics
  • GoodSome abrasions.
  • GoodSlight slack.
  • Good
  • Good
  • Good
  • FairSlight slack in the rod end pin and bushing
  • No
  • Hydraulic system is functional, no abnormal wear or loss of performance, no visible leaks,
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • GoodSlight slack,
  • Good
tires
  • Tires are in good condition will average better than 60%. Some small cuts in the tread.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone