Caterpillar 246D

Caterpillar 246D

Price
53,000 USD
Year
2014
Working hours
1454 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF01049
Unit NumberBYF1049
Catalog NumberCU2301462
Manufacturing Year2014
Hours1454 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$53,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, USA
PACKAGE, PERFORMANCE (H4)
HYDRAULICS, PROPORTIONAL, WT
TWO SPEED WITH RIDE CONTROL
FILM, RIDE CONTROL, ANSI
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
RADIO, AM/FM, BLUETOOTH
DISPLAY, ADVANCED, LCD
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT BELT, 2"
QUICK COUPLER, ELECTRIC
INSTRUCTIONS, ENGLISH
HEATER, ENGINE COOLANT, 120V
COUNTERWEIGHT,MACHINE,EXTERNAL
PACK, DOMESTIC TRUCK
OIL, HYDRAULIC, COLD OPERATION
TIRES, 12/16.5 CAT 10PR
KIT, CAMERA REAR VIEW
BUCKET-GP, 74", BOCE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone