Caterpillar 246D

Caterpillar 246D

Price
52,000 USD
Year
2016
Working hours
406 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF03011
Unit NumberBYF3011
Catalog NumberCU4277376
Manufacturing Year2016
Hours406 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$52,000
Tax-
Price Including Tax-
Features
Additional Information*246D SSL TIER 4 FINAL HRC
*BATTERY,XTRA HVY DUTY 1000 CCA
*CONTROL, ISO, PROP, WT
*CONVERSION ARRANGEMENT
*COUNTERWEIGHT,MACHINE,EXTERNAL
*DISPLAY, ADVANCED, LCD
*DOOR, CAB, POLYCARBONATE
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
*PACKAGE, PERFORMANCE, (H3)
*QUICK COUPLER, ELECTRIC
*RADIO READY
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*TWO SPEED WITH RIDE CONTROL
CAROLINA CDC - - AVAILABILITY
CERTIFICATION ARR, (US/CANADA)
FILM, RIDE CONTROL, ANSI
INSTRUCTIONS, ANSI, USA
KIT, CAMERA REAR VIEW
LANE 1 ORDER
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TIRES, 12/16.5 CAT 10PR
BUCKET-GP, 74", BOCE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone