Caterpillar 246D

Caterpillar 246D

Price
36,000 USD
Year
2015
Working hours
701 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF01799
Unit Number440061
Catalog NumberCU2463028
Manufacturing Year2015
Hours701 h
CountryUnited States
LocationGypsum, CO
Pricing
Price Excluding Tax$36,000
Tax-
Price Including Tax-
Features
Additional InformationC3.3B ENGINE
PACKAGE, PERFORMANCE, (H3)
ONE SPEED
ROPS, OPEN (C1)
SEAT, SUSPENSION, VINYL
DISPLAY, ADVANCED, LCD
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT BELT, 2"
TIRES, 12/16.5
QUICK COUPLER, MANUAL
BUCKET-GP, BOCE 72"
0P0800/701 GD 9/10/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone