Caterpillar 246D

Caterpillar 246D

Price
36,000 USD
Year
2016
Working hours
490 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF02588
Unit NumberBYF02588
Catalog NumberCU2457772
Manufacturing Year2016
Hours490 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$36,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
PILOT CONTROLPILOT CONTROL
ELECTRIC COUPLERELECTRIC COUPLER
BLUETOOTHBLUETOOTH
Additional InformationPACKAGE, PERFORMANCE (H2)
QUICK COUPLER, ELECTRIC
PACK, DOMESTIC TRUCK
ROPS, ENCLOSED WITH A/C (C3)
LANE 2 ORDER
SEAT BELT, 2"
INSTRUCTIONS, ENGLISH
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
PRODUCT LINK, CELLULAR PL641
BATTERY,XTRA HVY DUTY 1000 CCA
DISPLAY, ADVANCED, LCD, CAMERA
TIRES, 12/16.5 CAT 10PR
TWO SPEED
FAN, COOLING, DEMAND
DOOR, CAB, GLASS
INSTRUCTIONS, ANSI, USA
CONTROL, ISO, PROP, WT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • FairDent in engine enclosure
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint on front of lift arms have above average rust for machine hours.
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • PoorHorn not working
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOct 2015, expires this month
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • 7/8
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • N/A
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • No
  • 40%
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front40
Left Rear40
Right Front40
Right Rear40
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone