Caterpillar 246D

Caterpillar 246D

Price
53,625 USD
Year
2016
Working hours
1015 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF03187
Unit Number448699
Catalog NumberCU4286987
Manufacturing Year2016
Hours1015 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$53,625
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800/584 KC 4/12/18
246D SSL TIER 4 FINAL HRC
BATTERY,XTRA HVY DUTY DISC
BUCKET-GP, BOCE 72"
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERN
DISPLAY, ADVANCED, LCD
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVEL
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
HIGH FLOW XPS - 32 GPM (120
HYDRAULICS, PROPORTIONAL
INCLUDES:
INSTRUCTIONS, ANSI, USA
KIT, CAMERA REAR VIEW
LIGHTS, HALOGEN
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSP. CLOTH/HEAT
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 12/16.5 CAT 10PR
TWO SPEED WITH RIDE CONTROL
WORKTOOL HARNESS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone