Caterpillar 246D C3HF2

Caterpillar 246D C3HF2

Price
50,600 USD
Year
2015
Working hours
362 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D C3HF2
CategorySkid Steer Loaders
Serial NumberBYF01694
Unit NumberLKC01551
Catalog NumberCU2296236
Manufacturing Year2015
Hours362 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax$50,600
Tax-
Price Including Tax-
Features
Additional Information*246D SSL TIER 4 FINAL HRC
*PACKAGE, PERFORMANCE, (H3)
*TWO SPEED WITH RIDE CONTROL
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*DOOR, CAB, POLYCARBONATE
*DISPLAY, ADVANCED, LCD
*QUICK COUPLER, ELECTRIC
*CONVERSION ARRANGEMENT
*RADIO READY
*SEAT BELT, 2"
*BATTERY,XTRA HVY DUTY 1000 CCA
*COUNTERWEIGHT,MACHINE,EXTERNAL
*HEATER, ENGINE COOLANT, 120V
LANE 1 ORDER
INSTRUCTIONS, ENGLISH
TIRES, 12/16.5 CAT 10PR
SHIPPING/STORAGE PROTECTION
CAROLINA CDC - - AVAILABILITY
2 SPD
RIDE CTRL
INSTRUCTIONS, ANSI, USA
PRICED 12/01/16 DA (HF
ELC QC)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone