Caterpillar 246D C3HF2

Caterpillar 246D C3HF2

Price
53,645 USD
Year
2016
Working hours
174 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D C3HF2
CategorySkid Steer Loaders
Serial NumberBYF02557
Unit NumberLKC02023U
Catalog NumberCU2505504
Manufacturing Year2016
Hours174 h
CountryUnited States
LocationLogan, UT
Pricing
Price Excluding Tax$53,645
Tax-
Price Including Tax-
Features
Additional Information*246D SSL TIER 4 FINAL HRC
*PACKAGE, PERFORMANCE, (H3)
*CONTROL, ISO, PROP, WT
*TWO SPEED WITH RIDE CONTROL
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*DOOR, CAB, POLYCARBONATE
*DISPLAY, ADVANCED, LCD
*QUICK COUPLER, ELECTRIC
*CONVERSION ARRANGEMENT
*RADIO READY
*SEAT BELT, 2"
*FAN, COOLING, DEMAND
*BATTERY,XTRA HVY DUTY 1000 CCA
*COUNTERWEIGHT,MACHINE,EXTERNAL
*HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 1 ORDER
INSTRUCTIONS, ENGLISH
TIRES, 12/16.5 CAT 10PR
SHIPPING/STORAGE PROTECTION
CAROLINA CDC - - AVAILABILITY
FILM, RIDE CONTROL, ANSI
PRICED 6/1/17 EK(2SPD
ELEC QC)
HF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone