Caterpillar 246D C3-H4

Caterpillar 246D C3-H4

Price
35,600 USD
Year
2014
Working hours
889 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D C3-H4
CategorySkid Steer Loaders
Serial NumberBYF00874
Unit NumberLKC01155
Catalog NumberCU2048235
Manufacturing Year2014
Hours889 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$35,600
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
CONVERSION ARRANGEMENT
PACKAGE, PERFORMANCE (H4)
HYDRAULICS, PROPORTIONAL
ONE SPEED
SEAT, SUSPENSION, VINYL
ROPS, ENCLOSED WITH A/C (C3)
DOOR, CAB, GLASS
RADIO, AM/FM, BLUETOOTH
DISPLAY, BASIC, ANTI-THEFT
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT BELT, 2"
QUICK COUPLER, MANUAL
INSTRUCTIONS, ENGLISH
HEATER, ENGINE COOLANT, 120V
PACK, DOMESTIC TRUCK
COUNTERWEIGHT,MACHINE,EXTERNAL
TIRES, 12/16.5 GA 10PR
INSTRUCTIONS, ANSI, USA
PRICED 09/18/17 DA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone